Aircraft Doors

Roller bearings and TFE lined bushings/bearings for passenger and cargo door opening/closing mechanisms.
Alt Tag

Passenger & Cargo Door Bearings

Single- and double-row roller bearings designed to meet the lighter duty requirements for passenger & cargo doors.

Alt Tag

Accessory Door Bearing/Pin

Used in aircraft door applications.

Alt Tag

Door Clutch

Door Clutch bearing allows for low friction, low weight, and lubrication free latch mechanism for passenger doors.

Alt Tag

Door Piston

A self-lubricated zinc-nickel plated piston assembly used in the passenger door mechanism.

Alt Tag

Centering Roller and Bushing Assembly

A self-lubricated Cu-Be roller and bushing assembly used in the latch mechanism of passenger doors.

Alt Tag

Door Stop Pin

A patented pin design that allows misalignment, electrical conductivity, wear resistance, and high load capability to support new higher cabin pressurization levels.

Product Support

The Rexnord technical service team is available to lead the specification process based on your design parameters and an analysis of your application.

Contact Engines & APUs Support

Customer Care:
1-844-295-2376

Count on Rexnord Aerospace Bearings

Passenger and cargo door bearings provide minimal wear rates.