Airframe Structures

Roller and sliding bearings for hinge locations on movable surfaces, trailing edge flap and leading edge slat mounting points. Control rod bearings for flap and slat drive systems. Roller and TFE-lined sliding bearings for helicopter main and tail rotor linkage locations.
Alt Tag

Flap Bearings

Located in flight control hinge points, control rods, fuselage connections, doors. Ideal for restricted envelope applications such as flaps.

Alt Tag

Strut Bearings

Used on struts by all major OEMs due their excellent performance.

Alt Tag

Hinge Bearings

Double-row bearings have an angular contact angle designed for handling high radial and thrust loads. Available in variety of sizes.

Alt Tag

Pylon Bearings

Designed and used in wing applications.

Alt Tag

Slat Bearings

Torque tube bearings are ideal for restricted envelope applications such as slats. Can accommodate a narrow width and thin cross section.

Alt Tag

Flap Torque Tube Bearing

Split ball, self-lubricated, Teflon lined design configuration used in wing applications.

Product Support

The Rexnord technical service team is available to lead the specification process based on your design parameters and an analysis of your application.

Contact Engines & APUs Support

Customer Care:
1-844-295-2376

Rexnord Bearings for Airframe Structures

Flap, strut, hinge, pylon and slat bearings.