Landing Gears

Slotted entry bearings for landing gear trunnion attachment points and various landing gear pivot point locations.
Alt Tag

Trunnion Bearings

Designed for high-impact loads and corrosive environments. Designed to be pivot points to offer fluid movement in a critical area of the LG assemblies.

Alt Tag

Retractor Actuator Bearing

Used in landing gear retractor actuators. Designed to meet customer specifications. Used in high-load oscillatory applications, while providing misalignment tolerance, low friction and long life.

Alt Tag

Drag Brace Bearing

Designed for high-impact loads and corrosive environments to withstand the high tension and compression loads encountered during the landing and takeoff of aircrafts.

Alt Tag

Steering Actuator Bearings

Ideal for restricted envelope applications such as landing gear steering. With a low-roller contact angle, the bearings can accommodate a narrow width and thin cross section.

Alt Tag

Main Landing Gear Trunnion

Lubricated and sealed bearing used in the drag brace to support the main landing gear.

Alt Tag

Nose Landing Gear Retraction Actuator

Lubricated split ball integral design is used in the actuation and retraction of the nose landing gear.

Alt Tag

Outboard Trunnion

Greased, split race bearing designed with anti-rotation locking features.

Alt Tag

Trunnion Bearing

Greased, split ball bearing designed to connect the main landing gear to the aircraft structure.

Product Support

The Rexnord technical service team is available to lead the specification process based on your design parameters and an analysis of your application.

Contact Engines & APUs Support

Customer Care:
1-844-295-2376

Why Choose Rexnord Aerospace Bearings?

High load capacity. Corrosion-resistant.