MACHINING CAPABILITIES

Precision Gear offers Make Complete or Cut Teeth Only services.

Gear Grinding: We provide full capacity gear grinding for the aerospace and industrial sectors. We can improve gear quality by refining the gear’s profile. We also perform lead and involute crowning on all our machines.
Hobbing: Our modern hobbing equipment features auto load capacity.
Shaping: We can provide shaping of external and internal gears, splines and shafts.
Bevel Gears: PG provides machinery to produce bevel gears too customer specifications.
Gear Inspection: Our quality control experts assure you that lead, profile, pitch, spacing and runout match customer specifications.

  • Capabilities
    • CNC Gear grinding external
    • CNC universal grinding internal/external
    • CNC Gear Hobbing
    • CNC Gear shaping
    • CNC turning/sliding head
    • CNC small turned parts
    • Straight Bevel Gear cutting
    • CMM measurement
    • Worms and wheels/racks/bevels
    • Broaching
    • Prismatic milling/5 axis machining
    • Part marking/Laser marking
    • Lapping
    • Cryogenic Assembly (heat/freeze)
    • Spiral Bevel Gear cutting
  • Materials
    • Various Aero Grade steels
    • Aluminum
    • Stainless steels
    • Beryllium Copper
    • High Tensile Maraging Steels
    • Casting & Forgings
  • Envelope
    • Shafts typically up to 12” (300mm) diameter
    • Shafts typically up to 24” (600mm) long Prismatic: 16” x 12” x 10” (400mm x 300mm x 250mm) diameter

Actual part-size capacity is driven by factors such as material, cutting method and material handling. The best way to assess actual part-size is to have your drawing(s) reviewed.

PrecisionGear has a dedicated temperature-controlled Inspection Department, which is well equipped to ensure all measurements and inspections of associated products can be carried out to the highest standard.

PG has IT and ERP systems that enable us to offer flexibility in scheduling to adapt to customer demands, while also keeping a high level of on-time delivery requirements. We will be glad to provide you further details simply contact us at 330-487-0888.

GET IN TOUCH WITH US

Contact our team of experts or get a quote for a custom part.